See datasheet for actual packaging/pinout drawings

Package | PIN:

DGN | 8

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.21
10 - 24 $ 1.09
25 - 99 $ 1.01
100 - 249 $ 0.88
250 - 499 $ 0.81
500 - 749 $ 0.68
750 - 999 $ 0.56
1000 - 9999 $ 0.51
  View datasheet for TPA2005D1TDGNRQ1 View product folder for TPA2005D1TDGNRQ1

Adjust your quantity during checkout

TPA2005D1TDGNRQ1-Automotive Catalog 1.4-W Mono Filter-Free Class-D Audio Power Amplifier

The TPA2005D1-Q1 device is a 1.4-W high-efficiency filter-free class-D audio power amplifier in a SON or MSOP-PowerPAD package that requires only three external components.

Features like 84% efficiency, –71-dB PSRR at 217 Hz, improved RF-rectification immunity, and 15-mm2 total PCB area make TPA2005D1-Q1 ideal for low-power audio applications in infotainment and cluster.

The device allows for independent gain control by summing the signals from each function while minimizing noise to only 48 µVRMS. Additionally, the TPA2005D1-Q1 device offers fast start-up time of 9 ms with minimal pop and has short circuit and thermal protection.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00