Features for the TPA2006D1EVM
- Includes a 13 mm x 3 mm QFN Package
- Single channel, fully-differential, bridge-tied load (BTL) amplifier
- 1.45 W Output Power Into 4 Ohms at 5 V, BTL
- Wide Supply Voltage Range (2.5 V to 5.5 V)
- Internal depop and quick start-up circuitry
- Internal thermal and short-circuit protection
- Module gain is set at 5 V/V
Description for the TPA2006D1EVM
The TPA2006D1 audio power amplifier evaluation module is a complete, low-power single-channel audio power amplifier. It consists of the TI TPA2006D1 1.45 W low-voltage audio power amplifier IC in a very small DRB package, along with a small number of other parts mounted on a circuit board that is approximately 1.25 in. by 1.125 in (32 mm x 29 mm).