TPA2012D2EVM TPA2012D2 Evaluation Module (EVM) angled board image

TPA2012D2EVM

TPA2012D2 Evaluation Module (EVM)

Pricing

Qty Price
+

Features for the TPA2012D2EVM

  • Includes a 2 mm x 2 mm NanoFree™ WSCP IC
  • Independent Shutdown Control for Each Channel
  • 1.65 W Output Power Into 4 Ohms at 5 V, BTL
  • Wide Supply Voltage Range (2.5 V to 5.5 V)
  • Internal depop and quick start-up circuitry
  • Internal thermal and short-circuit protection
  • Module gain is set at 5 V/V
  • Completely Pb Free

Description for the TPA2012D2EVM

The TPA2012D2 EVM is a Pb-free, highly-efficient, filter-free stereo audio power amplifier evaluation module. It consists of the TI TPA2012D2 1.65 W low-voltage stereo Class-D audio power amplifier IC in a very small NanoFree™ wafer chip scale package (WCSP). All devices including the printed-circuit board are Pb free. Additionally, no lead is used in the manufacturing or assembly of the module. It is ideal for small battery operated electronics including wireless or cellular handsets and personal digital assistants (PDAs).

Pricing

Qty Price
+