See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPA2013D1EVM-TPA2013D1 Evaluation Module

The TPA2013D1 is a 2.7 W Class-D amplifier with built-in boost converter. It drives up to 2.7 W (10% THD + N) into a 4 Ω speaker from low supply voltages.

The TPA2013D1 audio power amplifier evaluation module (TPA2013D1EVM) is a complete, stand alone audio board. It contains the TPA2013D1 QFN (RGP) Class-D audio power amplifier with an integrated boost converter. All components and the evaluation module are Pb-Free.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00