See datasheet for actual packaging/pinout drawings

Package | PIN:

RTJ | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.76
10 - 24 $ 2.48
25 - 99 $ 2.31
100 - 249 $ 2.03
250 - 499 $ 1.90
500 - 749 $ 1.61
750 - 999 $ 1.36
1000 - 9999 $ 1.30
  View datasheet for TPA2016D2RTJR View product folder for TPA2016D2RTJR

Adjust your quantity during checkout

TPA2016D2RTJR-2.8-W/Ch Stereo Class-D Audio Amplifier with SmartGainTM AGC/DRC (TPA2016)

The TPA2016D2 device is a stereo, filter-free Class-D audio power amplifier with volume control, dynamic range compression (DRC), and automatic gain control (AGC). It is available in a 2.2 mm × 2.2 mm DSBGA package and 20-pin QFN package.

The DRC and AGC function in the TPA2016D2 is programmable through a digital I2C interface. The DRC and AGC function can be configured to automatically prevent distortion of the audio signal and enhance quiet passages that are normally not heard. The DRC and AGC can also be configured to protect the speaker from damage at high power levels and compress the dynamic range of music to fit within the dynamic range of the speaker. The gain can be selected from –28 dB to +30 dB in 1-dB steps.

The TPA2016D2 is capable of driving 1.7 W/Ch at 5 V or 750 mW/Ch at 3.6 V into 8-Ω load or 2.8 W/Ch at 5 V or 1.5 W/Ch at 3.6 V into 4-Ω load. The device features independent software shutdown controls for each channel and also provides thermal and short-circuit protection.

In addition to these features, a fast start-up time and small package size make the TPA2016D2 an ideal choice for cellular handsets, PDAs, and other portable applications.

View datasheet
View product folder
Order SummaryEdit >
DRV8312DDWR (1)$0.00
TPS54160DGQ (1)$0.00
ISO7241CDW (1)$0.00
ISO1050DUBR (1)$0.00
OPA365AID (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00