TPA2037D1YFFEVM TPA2037D1YFFEVM angled board image

TPA2037D1YFFEVM

TPA2037D1YFFEVM

Pricing

Qty Price
+

Features for the TPA2037D1YFFEVM

  • Intuitive, easy to use board.
  • 3-Input RCA input jack to easily plug into music players.
  • Output filter for AP measurements.

Description for the TPA2037D1YFFEVM

The TPA2037D1EVM is an easy-to-use evaluation module which consists of a TPA2037D1 device and all necessary components to evaluate it. The TPA2037D1 is a 6-dB fixed-gain low-power Class-D audio power amplifier capable of delivering 1.46W into 8 Ω and 2.57W into 4 Ω at 1% THD+N (YFF package).

Pricing

Qty Price
+