See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

TPA2039D1YFFEVM-TPA2039D1YFFEVM Evaluation Module

TPA2039D1 is a low-power, Class-D, 12-dB fixed-gain audio power amplifier evaluation module (EVM). The EVM features a mono audio power amplifier capable of delivering 1.47 W into 8 Ω and 2.57 W into 4 Ω at 1% THD+N (YFF package). The TPA2039D1 EVM consists of a TPA2039D1 device and all necessary components to evaluate it.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00