See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

TPA2051D3YFFEVM-TPA2051D3YFF Evaluation Module

The TPA2051D3 is a mono Class-D power amplifier along with a stereo DirectPath™ headphone amplifier and bypass switch. TPA2051D3 has SmartGain™ technology to prevent output clipping. The input channels have 32-step volume control and the DirectPath headphone amplifier has a 9-step level gain control. The volume is controlled through an interface. All amplifiers have output short-circuit and thermal-overload protection.

The TPA2051D3EVM (evaluation module) is a complete, stand-alone audio board. It contains the TPA2051D3 WCSP(YFP) Class-D audio subsystem. All components and the EVM are lead free

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00