See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

TPA2054D4YZKEVM-TPA2054D4YZKEVM Evaluation Module

 The TPA2054D4 is a stereo Class-D power amplifier with an integrated stereo DirectPath(TM) headphone amplifier. This device has 3 input channels, offering a 32-step volume control and the DirectPath(TM) headphone amplifier has a 4-step level gain control with power limiter. The volume is controlled through an I2C(TM) interface. All amplifiers have output short-circuit and thermal-overload protection. The TPA2054D4YZK evaluation module (EVM) is a complete, stand-alone audio board that contains the TPA2054D4 (in WCSP) and interfaces to a PC via a USB connector. All components on the EVM are Pb free.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00