See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PHP | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPA3002D2PHPR


9-W Stereo Class-D Audio Power Amplifier with Volume Control (TPA3002)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.58
10 - 24 $ 6.81
25 - 99 $ 6.37
100 - 249 $ 5.71
250 - 499 $ 5.33
500 - 749 $ 4.64
750 - 999 $ 4.01
1000 - 9999 $ 3.93

Adjust your quantity during checkout

Texas Instruments TPA3002D2PHPR

The TPA3002D2 is a 9-W (per channel) efficient, Class-D audio amplifier for driving bridged-tied stereo speakers. The TPA3002D2 can drive stereo speakers as low as 8 . The high efficiency of the TPA3002D2 eliminates the need for external heatsinks when playing music.

Stereo speaker volume is controlled with a dc voltage applied to the volume control terminal offering a range of gain from –40 dB to 36 dB. Line outputs, for driving external headphone amplifier inputs, are also dc voltage controlled with a range of gain from –56 dB to 20 dB.

An integrated 5-V regulated supply is provided for powering an external headphone amplifier.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00