See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPA3003D2EVM-TPA3003D2 Evaluation Module

The TPA3003D2 is a 3-W (per channel) highly efficient Class-D stereo audio power amplifier designed for driving 8 Ohm bridged-tied speakers. The high efficiency of the TPA3003D2 eliminates the need for external heat sinks when playing music and helps maximizes battery life.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00