See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PHP | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPA3005D2PHPR


6-W Stereo Class-D Audio Power Amplifier (TPA3005)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.77
10 - 24 $ 6.09
25 - 99 $ 5.69
100 - 249 $ 5.10
250 - 499 $ 4.76
500 - 749 $ 4.14
750 - 999 $ 3.59
1000 - 9999 $ 3.51

Adjust your quantity during checkout

Texas Instruments TPA3005D2PHPR

The TPA3005D2 is a 6-W (per channel) efficient, Class-D audio amplifier for driving bridged-tied stereo speakers. The TPA3005D2 can drive stereo speakers as low as 8 . The high efficiency of the TPA3005D2 eliminates the need for external heatsinks when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 15.3, 21.2, 27.2, and 31.8 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts. Thermal protection ensures the maximum junction temperature is not exceeded.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00