See datasheet for actual packaging/pinout drawings

Package | PIN:

PHP | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.23
10 - 24 $ 9.20
25 - 99 $ 8.60
100 - 249 $ 7.71
250 - 499 $ 7.19
500 - 749 $ 6.26
750 - 999 $ 5.42
1000 - 9999 $ 5.31
  View datasheet for TPA3008D2PHP View product folder for TPA3008D2PHP

Adjust your quantity during checkout

TPA3008D2PHP-10-W Stereo Class-D Audio Power Amplifier (TPA3008)

The TPA3008D2 is a 10-W (per channel) efficient, class-D audio amplifier for driving bridged-tied stereo speakers. The TPA3008D2 can drive stereo speakers as low as 8 . The high efficiency of the TPA3008D2 eliminates the need for external heatsinks when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 15.3, 21.2, 27.2, and 31.8 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts. A fault terminal allows short-circuit fault reporting and automatic recovery. Thermal protection ensures that the maximum junction temperature is not exceeded.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00