See datasheet for actual packaging/pinout drawings


TPA301 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPA301EVM

A low-voltage bridge-tied load (BTL) audio power amplifier capable of delivering 350-mW to the load. It is characterized at 3.3-V and 5-V, but will operate from 2-V to 5.5-V. To minimize power consumption, this device features a shutdown mode, holding IDD <0.15 µA. Package: 8-pin SOIC.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00