See datasheet for actual packaging/pinout drawings

Package | PIN:

RGZ | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.13
10 - 24 $ 6.42
25 - 99 $ 5.99
100 - 249 $ 5.37
250 - 499 $ 5.02
500 - 749 $ 4.36
750 - 999 $ 3.78
1000 - 9999 $ 3.70
  View datasheet for TPA3100D2IRGZRQ1 View product folder for TPA3100D2IRGZRQ1

Adjust your quantity during checkout

TPA3100D2IRGZRQ1-Automotive Catalog 20-W Stereo Class-D Audio Power Amplifier

The TPA3100D2 is a 20-W per channel, efficient, class-D audio power amplifier for driving bridged-tied stereo speakers. The TPA3100D2 can drive stereo speakers as low as 4 . The high efficiency of the TPA3100D2, 92%, eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20 dB, 26 dB, 32 dB, or 36 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts with an auto-recovery feature and monitor output.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00