See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PHP | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPA3100D2PHPR


20-W Stereo Class-D Audio Power Amplifier (TPA3100)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.15
10 - 24 $ 5.53
25 - 99 $ 5.17
100 - 249 $ 4.63
250 - 499 $ 4.32
500 - 749 $ 3.76
750 - 999 $ 3.26
1000 - 9999 $ 3.19

Adjust your quantity during checkout

Texas Instruments TPA3100D2PHPR

The TPA3100D2 is a 20-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. The TPA3100D2 can drive stereo speakers as low as 4 . The high efficiency of the TPA3100D2, 92%, eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, 36 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts with an auto recovery feature and monitor output.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00