See datasheet for actual packaging/pinout drawings

Package | PIN:

PHP | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.73
10 - 24 $ 6.95
25 - 99 $ 6.50
100 - 249 $ 5.83
250 - 499 $ 5.44
500 - 749 $ 4.73
750 - 999 $ 4.10
1000 - 9999 $ 4.01
  View datasheet for TPA3101D2PHP View product folder for TPA3101D2PHP

Adjust your quantity during checkout

TPA3101D2PHP-10-W Stereo Class-D Audio Power Amplifier (TPA3101)

The TPA3101D2 is a 10-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. The TPA3101D2 can drive stereo speakers as low as 4 . The high efficiency of the TPA3101D2, 87%, eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, 36 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts with an auto recovery feature and monitor output.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00