See datasheet for actual packaging/pinout drawings


TPA3110D2 Evaluation Module

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments TPA3110D2EVM

The TPA3110D2 evaluation module consists of a single 15-W, Class-D, stereo audio power amplifier complete with a small number of external components mounted on a circuit board that can be used to directly drive a speaker with an external analog audio source as the input. The EVM’s default output filter configuration supports filter-free operation, but can easily be configured to support LC filter operation. The EVM can also be configured as a 30-W, Class-D mono audio power amplifier.

Designers can quickly evaluate the sound quality and verify specifications in their application with the TPA3110D2EVM. In addition, the TPA3110D2EVM User's Guide contains the schematic, layout and bill of materials for a reference design.

Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00