See datasheet for actual packaging/pinout drawings

Package | PIN:

DAP | 32

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.83
10 - 24 $ 2.55
25 - 99 $ 2.37
100 - 249 $ 2.08
250 - 499 $ 1.95
500 - 749 $ 1.65
750 - 999 $ 1.40
1000 - 9999 $ 1.33
  View datasheet for TPA3118D2QDAPRQ1 View product folder for TPA3118D2QDAPRQ1

Adjust your quantity during checkout

TPA3118D2QDAPRQ1-2-Ch, 30-W Analog Input Class-D Audio Amplifier

The TPA311xD2-Q1 devices are automotive stereo, efficient, digital-amplifier power stages for driving speakers up to 100 W into 2 Ω in mono. The TPA3118D2-Q1 can even drive 2 × 30 W into 8 Ω without a heat sink on a dual-layer PCB. If even higher power is needed, the TPA3116D2-Q1 drives 2 × 50 W into 4 Ω with a small heat sink attached to its top-side thermal pad.

The TPA311xD2-Q1 advanced oscillator and PLL circuit employ a multiple-switching-frequency option to avoid AM interference; this is achieved together with an option of either master or slave selection, making it possible to synchronize multiple devices.

The TPA311xD2-Q1 devices are fully protected against faults with short-circuit protection and thermal protection as well as overvoltage, undervoltage and dc protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00