See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.55
10 - 24 $ 4.10
25 - 99 $ 3.83
100 - 249 $ 3.43
250 - 499 $ 3.20
500 - 749 $ 2.79
750 - 999 $ 2.41
1000 - 9999 $ 2.36
  View datasheet for TPA3123D2PWP View product folder for TPA3123D2PWP

Adjust your quantity during checkout

TPA3123D2PWP-25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123)

The TPA3123D2 is a 25-W (per channel) efficient, Class-D audio power amplifier for driving stereo speakers in a single-ended configuration or a mono speaker in a bridge-tied-load configuration. The TPA3123D2 can drive stereo speakers as low as 4 . The efficiency of the TPA3123D2 eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, 36 dB.

The patented start-up and shut-down sequences minimize pop noise in the speakers without additional circuitry.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00