See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

TPA3124D2EVM-TPA3124D2 Evaluation Module

The TPA3124D2 evaluation module (EVM) consists of a single 15-W, class-D, stereo audio power amplifier complete with a small number of external components mounted on a printed-circuit board  that can be used to directly drive speakers with an external analog audio source as the input.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00