TPA3130D2EVM TPA3130D2 Evaluation Module angled board image

TPA3130D2EVM

TPA3130D2 Evaluation Module

Pricing

Qty Price
+

Features for the TPA3130D2EVM

  • Efficient Class-D Operation
  • Support for Filter-Free Operation
  • SpeakerGuardTM Speaker Protection circuitry
  • Four Selectable, Fixed Gain Settings
  • Wide Operating Voltage: 4.5 V - 26 V
  • Wide Switching Rates 400 kHz – 1.2 MHz
  • Switching rate can be synched to an external clock source
  • AM Avoidance
  • Thermal and Short Circuit Protection with Auto Recovery Feature
  • Description for the TPA3130D2EVM

    The TPA3130D2 evaluation module consists of a single 15-W, Class-D, stereo audio power amplifier complete with a small number of external components mounted on a circuit board that can be used to directly drive a speaker with an external analog audio source as the input. The EVM’s default output filter configuration supports LC filter operation, but can easily be configured to support filter-free operation. The EVM can also be configured as a 30-W, Class-D mono audio power amplifier.

    Designers can quickly evaluate the sound quality and verify specifications in their application with the TPA3130D2EVM. In addition, the TPA3130D2EVM User's Guide contains the schematic, layout and bill of materials for a reference design.

    Pricing

    Qty Price
    +