See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

TPA3131D2EVM-TPA3131D2EVM for 7W Class D Speaker Amplifier IC

The TPA3131D2EVM is a stereo analog input, Class-D speaker amplifier IC for driving speakers with output power of 2x7W into 8Ω. TPA3131D2 operates heat sink-free with cooling to the PCB through the PowerPAD™ package. The TPA3131 has an advanced oscillator/PLL circuit which employs a multiple switching frequency option to avoid AM interference. A Master/Slave option makes it possible to synchronize multiple devices. The TPA3131D2 is fully protected against faults with short-circuit protection and thermal protection as well as over-voltage, under-voltage and DC protection

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00