TPA3140D2PWPEVM TPA3140D2PWPEVM - Inductor Free 10W Stereo (BTL) Class-D Audio Amplifier Evaluation Module angled board image

TPA3140D2PWPEVM

TPA3140D2PWPEVM - Inductor Free 10W Stereo (BTL) Class-D Audio Amplifier Evaluation Module

Pricing

Qty Price
+

Features for the TPA3140D2PWPEVM

  • Supports Multiple Output Configurations
    • 2 × 10 W Into a 6-Ω BTL Load at 12 V
    • 2 × 10 W Into a 8-Ω BTL Load at 13 V
  • Wide Voltage Range: 4.5 V to 14.4 V
  • Efficient Class-D Operation
    • Upto 90% Power Efficiency Combined With Low Idle Loss
    • Advanced Modulation Schemes
  • Programmable Power Limit and clip-free AGL
  • Thermal foldback to protect the die from excessive die temperature and device shut down

Description for the TPA3140D2PWPEVM

The TPA3140D2 is an efficient class D audio power amplifier for driving bridged-tie stereo speakers at up to 10W (per channel)

The TPA3140D2 utilizes advanced EMI suppression technology with spread spectrum control and 1SPW modulation scheme enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements for the system cost reduction

The TPA3140D2 devices are fully protected against faults with short-circuit protection and thermal protection as well as overvoltage, undervoltage, and DC protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

Pricing

Qty Price
+