TPA3156D2EVM TPA3156D2 Inductor Free 70W Stereo (BTL) Class-D Audio Amplifier Evaluation Module angled board image

TPA3156D2EVM

TPA3156D2 Inductor Free 70W Stereo (BTL) Class-D Audio Amplifier Evaluation Module

Pricing

Qty Price
+

Features for the TPA3156D2EVM

  • Supports Multiple Output Configurations
    • 2 × 70 W Into a 4-O BTL Load at 24 V, with 10% THD
  • Wide Voltage Range: 4.5 V to 26 V
  • Efficient Class-D Operatio
    • Up to 90% Power Efficiency
    • Combined With Low Idle Loss Advanced Modulation Schemes
  • Programmable Power Limit

Description for the TPA3156D2EVM

The TPA3156D2EVM allows for the evaluation of the TPA3156D2. This is an efficient class D audio power amplifier for driving 2 bridged-tied stereo speakers at 70W per channel.

Pricing

Qty Price
+