See datasheet for actual packaging/pinout drawings

Package | PIN:

DDV | 44

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.28
10 - 24 $ 6.55
25 - 99 $ 6.12
100 - 249 $ 5.49
250 - 499 $ 5.12
500 - 749 $ 4.46
750 - 999 $ 3.86
1000 - 9999 $ 3.78
  View datasheet for TPA3245DDV View product folder for TPA3245DDV

Adjust your quantity during checkout

TPA3245DDV-115W Stereo / 230W Mono Ultra-HD, Analog-In Class-D Amplifier

TPA3245 is a high performance class-D power amplifier that enables true premium sound quality with class-D efficiency. It features an advanced integrated feedback design and proprietary high-speed gate driver error correction (PurePath™ Ultra-HD). This technology allows ultra low distortion across the audio band and superior audio quality. The device is operated in AD-mode, and can drive up to 2 x 115 W into 4-Ω load and 2 x 145 W into 3-Ω load and features a 2 VRMS analog input interface that works seamlessly with high performance DACs such as TI’s PCM5242. In addition to excellent audio performance, TPA3245 achieves both high power efficiency and very low power stage idle losses below 0.45 W. This is achieved through the use of 65 mΩ MOSFETs and an optimized gate driver scheme that achieves significantly lower idle losses than typical discrete implementations.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00