See datasheet for actual packaging/pinout drawings

TPA3251D2EVM


TPA3251 175W Stereo / 350W Mono PurePath™ Ultra-HD Analog-In Audio Class-D Module

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments TPA3251D2EVM

The TPA3251D2EVM PurePath™ Ultra-HD evaluation module demonstrates the TPA3251D2DDV integrated circuit from Texas Instruments. The TPA3251D2DDV is a high-performance class-D amplifier that enables true premium sound quality with high efficiency class-D technology. It features an advance integrated feedback design and high-speed gate driver error correction (PurePath™ Ultra-HD), which enables ultra-low distortion across the audio band and superior audio quality.  

This EVM supports 2 BTL (stereo 2.0) output channels,  1 PBTL (mono 0.1) output channel, 1 BTL plus 2 SE (2.1) output channels,  and 4 SE (4.0) output channels configurations. The NE5532 is a High Performance Audio Op Amp designed to allow TPA3251D2DDV operation with differential or single ended input signals to the EVM with differential inputs yielding the optimal performance. TPA3251D2EVM is a complete 2Vrms analog input 2 × 175 W stereo/1 x 350 W mono power amplifier ready for evaluation and excellent listening experience.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00