TPA3251EVM TPA3251 175W Stereo / 350W Mono Ultra-HD, Analog-In Class-D Module angled board image

TPA3251EVM

TPA3251 175W Stereo / 350W Mono Ultra-HD, Analog-In Class-D Module

Pricing

Qty Price
+

Features for the TPA3251EVM

  • Supports Post-Filter Feedback
  • Self-contained protection system (short circuit, clip and thermal)
  • Standard 2VRMS differential input or single ended line input
  • BTL, PBTL and SE output configurations support
  • Double-sided, plated-through, 2oz. Cu 2 layer PCB layout
  • Supports Audio Plug-In Boards through its AIB connector

Description for the TPA3251EVM

The TPA3251EVM Ultra-HD evaluation module demonstrates the TPA3251 integrated circuit from Texas Instruments. The TPA3251 is a high-performance Class-D amplifier that enables true premium sound quality with high efficiency Class-D technology. It features an advanced integrated feedback design and high-speed gate driver error correction, which enables ultra-low distortion across the audio band and superior audio quality.

This EVM supports 2 BTL (stereo 2.0) output channels,  1 PBTL (mono 0.1) output channel, 1 BTL plus 2 SE (2.1) output channels,  and 4 SE (4.0) output channels configurations. The NE5532 is a High Performance Audio Op Amp designed to allow TPA3251 operation with differential or single ended input signals to the EVM with differential inputs yielding the optimal performance. TPA3251EVM is a complete 2Vrms analog input 2 × 175 W stereo/1 x 350 W mono power amplifier ready for evaluation and excellent listening experience.

Pricing

Qty Price
+