See datasheet for actual packaging/pinout drawings

Package | PIN:

RSA | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.09
10 - 24 $ 4.58
25 - 99 $ 4.27
100 - 249 $ 3.83
250 - 499 $ 3.58
500 - 749 $ 3.11
750 - 999 $ 2.70
1000 - 9999 $ 2.64
  View datasheet for TPA5050RSAR View product folder for TPA5050RSAR

Adjust your quantity during checkout

TPA5050RSAR-Stereo Digital Audio Delay Processor With I2C Control

The TPA5050 accepts a single serial audio input, buffers the data for a selectable period of time, and outputs the delayed audio data on a single serial output. One device allows delay of up to 170 ms/ch (fs = 48 kHz) to synchronize the audio stream to the video stream in systems with complex video processing algorithms. If more delay is needed, the devices can be connected in series.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00