See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSA | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPA5050RSAT


Stereo Digital Audio Delay Processor With I2C Control

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.73
10 - 24 $ 5.15
25 - 99 $ 4.81
100 - 249 $ 4.31
250 - 499 $ 4.03
500 - 749 $ 3.50
750 - 999 $ 3.03
1000 - 9999 $ 2.97

Adjust your quantity during checkout

Texas Instruments TPA5050RSAT

The TPA5050 accepts a single serial audio input, buffers the data for a selectable period of time, and outputs the delayed audio data on a single serial output. One device allows delay of up to 170 ms/ch (fs = 48 kHz) to synchronize the audio stream to the video stream in systems with complex video processing algorithms. If more delay is needed, the devices can be connected in series.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00