See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSA | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPA5052RSAR


Stereo Digital Audio Delay Processor With Hardware Control

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.68
10 - 24 $ 4.21
25 - 99 $ 3.94
100 - 249 $ 3.53
250 - 499 $ 3.29
500 - 749 $ 2.87
750 - 999 $ 2.48
1000 - 9999 $ 2.43

Adjust your quantity during checkout

Texas Instruments TPA5052RSAR

The TPA5052 accepts a single serial audio input, buffers the data for a selectable period of time, and outputs the delayed audio data on a single serial output. In systems with complex video processing algorithms, one device allows delay of up to 170 ms/ch (fs = 48 kHz) to synchronize the audio stream to the video stream. If more delay is needed, the devices can be connected in series.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00