See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPA6010A4EVM-TPA6010A4 Evaluation Module

The TPA6010A4 is a stereo audio power amplifier in a 28-pin TSSOP thermally enhanced package capable of delivering 2-W of continuous RMS output power into 3-W loads. When driving 1-W into 8-ohm speakers, the TPA6010A4 has less than 0.22% THD+N across its specified frequency range.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00