See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

TPA6012A4PWPEVM-TPA6012A4PWP Evaluation Module

TPA6012A4 evaluation module (EVM) demonstrates the performance of TPA6012A4. TPA6012A4 is a 3-W stereo Class-AB amplifier with 32-steps DC volume control.

This EVM is a stand-alone audio board that can allow designers to evaluate the device’s sound quality. This EVM can be easily configured to support speaker output and headphone output. The board is designed to accept analog audio source directly and to control the volume using TPA6012A2’s 32-steps DC volume control.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00