TPA6013A4PWPEVM TPA6013A4PWP Evaluation Module (EVM) angled board image

TPA6013A4PWPEVM

TPA6013A4PWP Evaluation Module (EVM)

Pricing

Qty Price
+

Features for the TPA6013A4PWPEVM

  • Stereo speaker amplifier operation
  • Support for stereo headphone amplifier operation
  • On board DC volume control potentiometer
  • Jumper settings for MUX, FADE and advanced volume control

Description for the TPA6013A4PWPEVM

TPA6013A4 evaluation module (EVM) demonstrates the performance of TPA6013A4. TPA6013A4 is a 3-W stereo Class-AB amplifier with 32-steps DC volume control and 2-to-1 stereo input MUX.

This EVM is a stand-alone audio board that can allow designers to evaluate the device’s sound quality. This EVM can be easily configured to support speaker output and headphone output. The board is designed to accept analog audio source directly and to control the volume using TPA6013A2’s 32-steps DC volume control. On board jumper settings allow control for input MUX, FADE and advanced volume control.

Pricing

Qty Price
+