See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPA6017A2EVM-TPA6017A2 Evaluation Module

The TPA6017A2 is a 2-W stereo audio power amplifier in a 20-pin TSSOP thermally enhanced package capable of delivering 2 W of continuous RMS power per channel into 3-Ohm speakers. Internal gain control minimizes the number of external components needed, simplifying the design, and freeing up board space for other features and further reducing system costs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00