See datasheet for actual packaging/pinout drawings


TPA6021A4 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPA6021A4EVM

The TPA6021A4 is a stereo audio power amplifier that drives 2 W/channel of continuous RMS power into a 4- load when utilizing a heat sink. Advanced dc volume control minimizes external components and allows BTL (speaker) volume control and SE (headphone) volume control.


The 20-pin DIP package allows for the use of a heatsink which provides higher output power.


To ensure a smooth transition between active and shutdown modes, a fade mode ramps the volume up and down.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00