See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 20

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TPA6021A4N


Stereo, Class-AB Audio Amplifier with Volume Control and Stereo Headphone Drive

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.24
10 - 24 $ 2.91
25 - 99 $ 2.71
100 - 249 $ 2.38
250 - 499 $ 2.23
500 - 749 $ 1.89
750 - 999 $ 1.60
1000 - 9999 $ 1.53

Adjust your quantity during checkout

Texas Instruments TPA6021A4N

The TPA6021A4 is a stereo audio power amplifier that drives 2 W/channel of continuous RMS power into a 4- load when utilizing a heat sink. Advanced dc volume control minimizes external components and allows BTL (speaker) volume control and SE (headphone) volume control.

The 20-pin DIP package allows for the use of a heatsink which provides higher output power.

To ensure a smooth transition between active and shutdown modes, a fade mode ramps the volume up and down.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00