Features for the TPA6100A2EVM
- 50-mW stereo output
- Low operating voltage...1.6V to 3.6V
- Low supply current...0.75mA
- Low shutdown current...50nA
Description for the TPA6100A2EVM
The TPA6100A2 is a stereo headphone amplifier capable of delivering 50mW of continuous RMS power per channel into 16-Ohm speakers. The amplifier's gain is externally set by three resistors per input channel.