TPA6101A2EVM TPA6101A2 Evaluation Module (EVM) angled board image

TPA6101A2EVM

TPA6101A2 Evaluation Module (EVM)

Pricing

Qty Price
+

Features for the TPA6101A2EVM

  • 50-mW stereo output
  • Low operating voltage...1.6V to 3.6V
  • Low supply current...0.75mA
  • Low shutdown current...50nA
  • Internal gain...2dB

Description for the TPA6101A2EVM

The TPA6101A2 is a stereo headphone amplifier capable of delivering 50mW of continuous RMS power per channel into 16-Ohm speakers. The amplifier's gain is internally set to 2dB (inverting) to save board space by eliminating six external resistors.

Pricing

Qty Price
+