TPA6120A2EVM TPA6120A2 Evaluation Module (EVM) angled board image

TPA6120A2EVM

TPA6120A2 Evaluation Module (EVM)

Pricing

Qty Price
+

Features for the TPA6120A2EVM

  • Current-Feedback Architecture
  • Signal-to-Noise Ratio (SNR) > 120dB
  • Intermodulation Distortion = 0.00014%
  • Differential Inputs

Description for the TPA6120A2EVM

The TPA6120A2 is a Hi-Fi stereo headphone amplifier capable of delivering 1.5 W of continuous RMS power per channel into 32-Ohm speakers with less than 0.0003% THD+N.

Pricing

Qty Price
+