TPA6130A2EVM TPA6130A2 Evaluation Module (EVM) angled board image

TPA6130A2EVM

TPA6130A2 Evaluation Module (EVM)

Pricing

Qty Price
+

Features for the TPA6130A2EVM

  • DirectPath™ Ground-Referenced Outputs
  • Power Supply Voltage Range: 2.5 V to 5.5 V
  • 64 Step Audio Taper Volume Control
  • High Power Supply Rejection Ratio
  • Differential Inputs for Maximum Noise Rejection
  • Advanced Pop and Click Suppression Circuitry
  • High-Impedance Outputs When Disabled
  • Tiny 2x2 mm 16-WCSP (EVM) and 4x4mm 20-QFN Packages

Description for the TPA6130A2EVM

The TPA6130A2EVM allows the engineer to evaluate the TPA6130A2, a stereo DirectPath™ (capacitor-free) headphone amplifier with I²C digital volume control. The TPA6130A2 has minimal quiescent current consumption, a flexible, 64-step, audio tapered volume control and channel independent enables and mutes.

Pricing

Qty Price
+