See datasheet for actual packaging/pinout drawings


TPA6133A2EVM-TPA6133A2 DirectPath Headphone Amplifier

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments TPA6133A2EVM

The TPA6133A2 is a DirectPath™ stereo headphone amplifier capable of delivering 138 mW/Ch into 16Ω and requires no output DC blocking capacitors. It has a fixed gain of +4 dB.

The TPA6133A2EVM is a complete, stand-alone audio board. It contains the TPA6133A2QFN (RTJ) DirectPath™ stereo headphone amplifier. The device has 20 pins and the pin spacing is 0.5 mm.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00