See datasheet for actual packaging/pinout drawings

Package | PIN:

RTJ | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.14
10 - 24 $ 1.02
25 - 99 $ 0.95
100 - 249 $ 0.82
250 - 499 $ 0.76
500 - 749 $ 0.64
750 - 999 $ 0.52
1000 - 9999 $ 0.48
  View datasheet for TPA6133A2RTJR View product folder for TPA6133A2RTJR

Adjust your quantity during checkout

TPA6133A2RTJR-138mW DirectPath Headphone Amplifier with GPIO control

The TPA6133A2 is a stereo DirectPath™ headphone amplifier with GPIO control. The TPA6133A2 has minimal quiescent current consumption, with a typical IDD of 4.2 mA, making it optimal for portable applications. The GPIO control allows the device to be put in a low power shutdown mode.

The TPA6133A2 is a high fidelity amplifier with an SNR of 93 dB. A PSRR greater than 100 dB enables direct-to-battery connections without compromising the listening experience. The output noise of 12 µVrms (typical A-weighted) provides a minimal noise background during periods of silence. Configurable differential inputs and high CMRR allow for maximum noise rejection in the noisy environment of a mobile device.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00