See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPA6135A2EVM-TPA6135A2 Evaluation Module

The TPA6135A2EVM allows the engineer to evaluate the TPA6135A2, a stereo DirectPath™ (capacitor-free) headphone amplifier with 2 gain settings (-6dB and +10dB). In addition, the TPA6135A2 includes a Hi-Z mode, allowing for multiple signals to be driven on the same output jack.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00