See datasheet for actual packaging/pinout drawings


Package | PIN:

RTE | 16


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression with Hi-Z mode (TPA6135)

TI Store Price:

1 - 9 $ 1.84
10 - 24 $ 1.58
25 - 99 $ 1.53
100 - 249 $ 1.16
250 - 499 $ 1.15
500 - 749 $ 0.97
750 - 999 $ 0.78
1000 - 9999 $ 0.63

Adjust your quantity during checkout

Texas Instruments TPA6135A2RTER

The TPA6135A2 (sometimes referred to as TPA6135) is a DirectPath™ stereo headphone amplifier that eliminates the need for external dc-blocking output capacitors. Differential stereo inputs and built-in resistors set the device gain, further reducing external component count. Gain is selectable at 0 dB or 6 dB. The amplifier drives 25 mW into 16 speakers from a single 2.3 V supply. The TPA6135A2 (TPA6135) provides a constant maximum output power independent of the supply voltage, thus facilitating the design for prevention of acoustic shock.

The TPA6135A2 (TPA6135) features HI-Z mode which can set the outputs to a high impedance configuration. The fully differential inputs reduce system noise pickup between the audio source and the headphone amplifier. The high power supply noise rejection performance and differential architecture provide increased RF noise immunity. For single-ended input signals, connect INL+ and INR+ to ground.

The device has built-in pop suppression circuitry to completely eliminate disturbing pop noise during turn-on and turn-off. The amplifier outputs have short-circuit and thermal-overload protection along with ±8 kV HBM ESD protection, simplifying end equipment compliance to the IEC 61000-4-2 ESD standard.

The TPA6135A2 (TPA6135) operates from a single 2.3 V to 5.5 V supply with 2.1 mA of typical supply current. Shutdown mode reduces supply current to less than 1 µA.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00