TPA6141A2YFFEVM TPA6141A2YFF Evaluation Module angled board image

TPA6141A2YFFEVM

TPA6141A2YFF Evaluation Module

Pricing

Qty Price
+

Features for the TPA6141A2YFFEVM

  • Highly Power-Efficient Class-G Operation
  • DirectPathâ„¢ Ground-Referenced Outputs
  • Power Supply Voltage Range: 2.5 V to 5.5 V
  • 0 and 6dB Gain Settings
  • Separate SGND Input for Preventing Ground Loop Noise
  • High Power Supply Rejection Ratio
  • Differential Inputs for Maximum Noise Rejection
  • Advanced Pop and Click Suppression Circuitry
  • High-Impedance Output Mode
  • Tiny 1.6 mm x 1.6 mm 16-WCSP (0.4mm pitch)

Description for the TPA6141A2YFFEVM

The TPA6141A2YFFEVM allows the engineer to evaluate the TPA6141A2, a stereo Class-G DirectPathâ„¢ (capacitor-free) headphone amplifier in a WCSP package. The TPA6141A2 has extremely low power consumption that enables much longer battery life in portable applications.

Pricing

Qty Price
+