See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPA6204A1EVM-TPA6204A1 Evaluation Module

The TPA6204A1 is a 1.7-W mono fully differential amplifier designed to drive a speaker with at least 8-Ohm impedance while comsuming less than 20mm2 total board space.

The device operates from 2.5V to 5.5V while consuming only 4mA of quiescent current. The TPA6204A1 is available in a space-saving 3mm x 3mm QFN (Quad Flat No Lead) package.

Features like 80-dB improved RF rectification immunity, and small PCB area makes the TPA6204A1 ideal for wireless handsets. The fast start-up time of less than 1ms is great for PDA applications.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00