See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPA711MSOPEVM-TPA711MSOP Evaluation Module

A 700-mW mono amplifier that will operate in both bridge-tied load (BTL) and single-ended (SE) modes. This makes the TPA711 ideal for applications that require a mono earphone and speaker. In addition, integrated DEPOP circuitry eliminates speaker noise when the amplifier turns on, off, or exits shutdown. the TPA711 is characterized at 3.3 V and 5 V. Package: 8-pin MSOP PowerPAD.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00