TPA751EVM TPA751 Evaluation Module (EVM) angled board image

TPA751EVM

TPA751 Evaluation Module (EVM)

Pricing

Qty Price
+

Features for the TPA751EVM

  • Package: 8-pin MSOP PowerPAD™
  • 700-mW mono speaker drive
  • Active low shutdown control (1.5 nA)
  • Differential inputs
  • MSOP PowerPAD package

Description for the TPA751EVM

A 700-mW bridge-tied load (BTL) mono amplifier with ultra-low supply current, active low shutdown current (ISD = 1.5 nA) and differential inputs. The TPA751 is characterized at 3.3 V and 5 V.

Pricing

Qty Price
+