See datasheet for actual packaging/pinout drawings


Package | PIN:

PW | 16


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


13-Channel HDMI Port Solution With ESD Protection and Current-Limit Load Switch

TI Store Price:

1 - 9 $ 0.85
10 - 24 $ 0.73
25 - 99 $ 0.70
100 - 249 $ 0.54
250 - 499 $ 0.53
500 - 749 $ 0.45
750 - 999 $ 0.36
1000 - 9999 $ 0.29

Adjust your quantity during checkout

Texas Instruments TPD13S523PWR

The TPD13S523 device is a single-chip integrated IEC 61000-4-2 ESD protection solution for HDMI 1.4 or HDMI 1.3 interfaces. This device offers 13 channels of TVS diodes with flow-through pin mapping that matches HDMI connector high-speed lines. While providing ESD protection, the TPD13S523 adds little to no additional distortion to the high-speed differential signals. The monolithic integrated circuit technology ensures that there is excellent matching between the two-signal pair of the differential line (< 0.05-pF differential matching between TMDS lines). This offers an advantage over discrete ESD solutions where variations between two different ESD protection circuits may significantly degrade the differential signal quality.

The TPD13S523 incorporates an on-chip current limited load switch that is compliant with HDMI 5-V out electrical specifications. The short-circuit protection at 5V_OUT ensures that the device is not damaged in case there is an accidental short to GND. The load switch also incorporates a reverse-current blocking feature which ensures that the HDMI driver side is not erroneously turned on when two HDMI drivers are connected together.

Typical applications for the TPD13S523 include set top boxes (STB), e-books, tablets, smart phones, and camcorders.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00